
Danfoss
FJ3192-01-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3192-01-1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | GH134 |
| Drop dimension | 1.47 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Hose cut-off factor | 3.75 in |
| Hose dash size | -12 |
| Inside diameter | .47 in |
| Item type | Nipple Assembly |
| Product Height | 2.96 in |
| Product Length/Depth | 6.52 in |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 24.124 in³ |
| Product Width | 1.25 in |
| Seal part number if included | 1F40106-12 |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M27X2 |
| Trade Name | E-Z Clip System |
| UNSPSC | 40183100 |
| UPC | 815628020572 |