Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3243-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 14.00 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.200 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148056 |
