Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3244-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.100 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.500 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148070 |
