Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3244-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.900 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.300 |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270474 |
![Hose Fittings FJ3244 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215868%2FID433457505954-0101_preview.jpg&w=1920&q=75)