Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3250-2424S |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| Drop dimension IN | 3.050 |
| Drop dimension MM | 77.5 |
| End connection hex size IN | 2.244 |
| End connection hex size MM | 57.000 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.780 |
| Hose cut off factor MM | 70.800 |
| Inside diameter IN | 1.1700 |
| Inside diameter MM | 29.7000 |
| Product height in | 3.050 |
| Product height mm | 77.470 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789270313 |
![Hose Fittings FJ3250-1616S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215877%2FID433457526961-0101_preview.jpg&w=1920&q=75)