
Danfoss
FJ3288-13-1216S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3288-13-1216S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | GH134 |
| Construction style | Crimp |
| Drop dimension | 4.33 |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | 1.25 in |
| Hose cut-off factor | 3.16 in |
| Hose dash size | -16 |
| Inside diameter | .59 in |
| Item type | Fitting Assembly |
| Product Height | 5.506 in |
| Product Length/Depth | 5.47 in |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 37.647 in³ |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-14 |
| Trade Name | E-Z Clip System |