
Danfoss
FJ3337-0606B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3337-0606B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | FC370 |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .75 in |
| Hex Size 2 | .75 in |
| Hose cut-off factor | 1.32 in |
| Hose dash size | -6 |
| Inside diameter | .28 in |
| Item type | Fitting Assembly |
| Product Height | .75 in |
| Product Length/Depth | 2.76 in |
| Product material | Brass |
| Product Type | Crimp Hose Fittings |
| Product Volume | 1.553 in³ |
| Product Weight | .22 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | FJ3337 Series |
| UNSPSC | 40183100 |
| UPC | 678146148193 |