
Danfoss
FJ3891-01-1010S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3891-01-1010S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | .63 in |
| Compatible hoses | GH134 |
| Construction style | Crimp |
| End gender 1 | Female |
| End type 1 | SAE 45 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.13 in |
| Hose cut-off factor | 2.25 in |
| Hose dash size | -10 |
| Inside diameter | .37 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.13 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.13 in |
| Product Length/Depth | 4.24 in |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Volume | 5.414 in³ |
| Product Width | 1.13 in |
| Seal part number if included | 1F40106-10 |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M24X2 |
| Trade Name | E-Z Clip System |
| UNSPSC | 40183100 |
| UPC | 815628020909 |