Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ3960-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2556 | 2556 |
| Construction Style | REUSABLE | Reusable |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.580 | |
| Hose cut off factor MM | 40.132 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product material | CARBON STEEL | Carbon steel |
