Aeroquip by Danfoss
FJ4453-0808T
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ4453-0808T
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Crimp |
| Drop dimension | 2.5 |
| End gender 1 | Male |
| End Size 1 | M20X1.5 |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .78 in |
| Hose cut-off factor | 1.68 in |
| Hose dash size | -8 |
| Inside diameter | .34 in |
| Item type | Nipple Assembly |
| Product Height | 2.84 in |
| Product Length/Depth | 3.24 in |
| Product Type | Crimp Hose Fittings |
| Product Volume | 7.177 in³ |
| Product Width | .78 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M20X1.5 |
| Trade Name | FJ4453 Series |