![Hose Fittings FJ4649-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215891%2FID433457557971-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FJ4649-1620S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ4649-1620S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End gender 2 | Male |
| End Size 2 | 1 5/16 IN |
| End type 1 | Flanged |
| End type 2 | SAE |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.38 in |
| Hose cut-off factor | 1.56 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Nipple Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .8 lb |
| Packaged Width | 9 in |
| Product Diameter | 2.03 in |
| Product Height | 2.03 in |
| Product Length/Depth | 3.31 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 13.64 in³ |
| Product Weight | .58 lb |
| Product Width | 2.03 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 1 5/16-18 |
| Trade Name | FJ4629 Series |
| UPC | 678146065773 |