Aeroquip by Danfoss
FJ4650-1620S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ4650-1620S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 2.31 |
| End gender 2 | Male |
| End Size 1 | 1 IN |
| End Size 2 | 1 1/4 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Platted |
| Hex Size 1 | 1.375 in |
| Hose cut-off factor | 2.25 in |
| Hose dash size | -20 |
| Inside diameter | 1.04 in |
| Item type | Nipple Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 9 in |
| Product Height | 2.31 in |
| Product Length/Depth | 4 in |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 12.705 in³ |
| Product Width | 1.375 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ4650 Series |
| UPC | 678146065797 |