
Aeroquip by Danfoss
FJ4709-2024S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ4709-2024S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| Drop dimension | 1.03 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.75 in |
| Hose cut-off factor | 3.12 in |
| Hose dash size | -24 |
| Inside diameter | 1.26 in |
| Item type | Nipple Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 3.07 in |
| Product Length/Depth | 5.7 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 40.948 in³ |
| Product Weight | 1 lb |
| Product Width | 2.34 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ4709 Series |