Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ5206-03-0606S | FJ5206-03-0606S |
| Compatible hoses | FC505 | FC505 |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.750 | |
| Hex size 1 MM | 19.050 | |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.068 | |
| Product material | CARBON STEEL | Carbon steel |