Ftng (perm), other refrig
FJ5533-01-0808S
Catalog item:
FJ5533-01-0808S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Air conditioning fittings
FJ5533-01-0808S
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.220 |
| A dimension MM | 132.588 |
| Angle shape | Straight |
| Catalog Item | FJ5533-01-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.300 |
| Hose cut off factor MM | 109.220 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 0.840 |
| Product height mm | 21.336 |
| Product length in | 5.220 |
| Product length mm | 132.588 |
| Product material | Carbon steel |
| Product width in | 0.840 |
| Product width mm | 21.336 |
| Thread size 1 | 3/4-18 |