
Aeroquip by Danfoss
FJ5783-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ5783-1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 2556 |
| Construction style | Reusable |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 1.58 in |
| Hose dash size | -12 |
| Inside diameter | .61 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.17 in |
| Product Diameter | 1.17 in |
| Product Height | 1.17 in |
| Product Length/Depth | 3.1 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 4.244 in³ |
| Product Weight | .01 lb |
| Product Width | 1.17 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ5783 Series |