FJ6261-1616S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S16FH16
FJ6261-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC606 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.49 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.88 in | |
| Product Length/Depth | 5.67 in | |
| Product material | Carbon Steel | |
| Product Volume | 20.04 in³ | |
| Product Weight | 1.09 lb | |
| Product Width | 1.88 in | |
| Thread sealant | No |