Aeroquip by Danfoss
FJ7130-4040-39
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ7130-4040-39
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Construction style | Crimp | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -40 | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | .01 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FJ7130 Series |