![Hose Fittings 190296-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215572%2FID433157869601-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FJ7135-0606S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ7135-0606S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 1503 | |
| Construction style | Crimp | |
| Drop dimension | 4 | |
| End gender 1 | Female | |
| End Size 1 | 5/8 IN | |
| End type 1 | SAE 45 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Hex Size 2 | .81 in | |
| Hose cut-off factor | 2.22 in | |
| Hose dash size | -6 | |
| Inside diameter | .22 in | |
| Item type | Fitting Assembly | |
| Product Height | 4.84 in | |
| Product Length/Depth | 3.49 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 13.682 in³ | |
| Product Weight | .01 lb | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 | |
| Trade Name | FJ7135 Series |