Aeroquip by Danfoss
FJ7136-0606S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ7136-0606S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | 1503 |
| Construction style | Crimp |
| Drop dimension | 3.5 |
| End gender 1 | Female |
| End Size 1 | 5/8 IN |
| End type 1 | SAE 45 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .75 in |
| Hex Size 2 | .81 in |
| Hose cut-off factor | 4.73 in |
| Hose dash size | -6 |
| Inside diameter | .22 in |
| Item type | Fitting Assembly |
| Product Height | 4.28 in |
| Product Length/Depth | 6.07 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 21.043 in³ |
| Product Weight | .01 lb |
| Product Width | .81 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 5/8-18 |
| Trade Name | FJ7136 Series |