Aeroquip by Danfoss
FJ7344-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2RA12FR12
FJ7344-1212S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | GH793 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | FPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hose cut-off factor | 2.36 in | |
| Hose dash size | -12 | |
| Inside diameter | .55 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .8 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | 4.06 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 5.25 in³ | |
| Product Weight | 1.04 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| Trade Name | FJ7344 Series | |
| UPC | 678146065926 |