Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.080 | |
| A dimension MM | 103.630 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 | -14 |
| End size 2 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.380 | |
| Hex size 1 MM | 35.052 | |
| Hex size 2 IN | 1.380 | |
| Hex size 2 MM | 35.052 | |
| Hose cut off factor IN | 1.570 | |
| Hose cut off factor MM | 39.878 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
![Hose Fittings FJ8732-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215907%2FID433457607987-0101_preview.jpg&w=1920&q=75)