Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.710 | |
| A dimension MM | 68.830 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 1509 | 1509 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.960 | |
| Drop dimension MM | 24.38 | |
| End connection hex size IN | 0.810 | |
| End connection hex size MM | 16.002 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.630 | |
| Hex size 1 MM | 16.002 | |
| Hex size 2 IN | 0.810 | |
| Hex size 2 MM | 20.574 | |
| Hose cut off factor IN | 0.780 | |
| Hose cut off factor MM | 19.812 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
