Aeroquip by Danfoss
FJ9000-1616-4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9000-1616-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC254 | |
| Compatible tube OD | 1 in | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 2 in | |
| Hose cut-off factor | 2.59 in | |
| Hose dash size | -16 | |
| Inside diameter | .78 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Height | 2.3 in | |
| Product Length/Depth | 5.37 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 24.702 in³ | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | FJ9000 Series | |
| Working pressure | 3500 Psi |