FJ9028-2020S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9028-2020S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .79 lb | |
| Packaged Width | 9 in | |
| Product material | Carbon Steel | |
| Product Weight | 3.87 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/8-12 | |
| UPC | 678146066008 |