Aeroquip by Danfoss
FJ9122-1012S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA10FJ12
FJ9122-1012S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Female |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 1.61 in |
| Item type | Fitting Assembly |
| Packaged Weight | .48 lb |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Weight | .48 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ9122 Series |