FJ9127-0606S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA6FJA6
FJ9127-0606S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Drop dimension | .39 | |
| End gender 1 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .69 in | |
| Hose cut-off factor | 1.21 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | .2 lb | |
| Product Height | .9 in | |
| Product Length/Depth | 2.71 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.195 in³ | |
| Product Weight | .23 lb | |
| Product Width | .9 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 |