Aeroquip by Danfoss
FJ9343-2020-41
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9343-2020-41
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | FC254 |
| Compatible tube OD | 1.25 in |
| Compliance(s) | MIL-F-24787/6, Group VI,Type D |
| Drop dimension | 6.26 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 3.68 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 7.67 in |
| Product Length/Depth | 7.67 in |
| Product material | Monel and Carbon Steel |
| Product Type | Marine Military |
| Product Volume | 166.486 in³ |
| Product Width | 2.83 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ9343 Series |