FJ9515-0606S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA6MFA6
FJ9515-0606S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | 2793 | |
| Drop dimension | .96 | |
| End gender 1 | Male | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .62 in | |
| Hose cut-off factor | 1.99 in | |
| Inside diameter | .62 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1.23 lb | |
| Packaged Width | 7 in | |
| Product Height | .96 in | |
| Product Length/Depth | 3.49 in | |
| Product material | Carbon Steel | |
| Product Weight | .23 lb | |
| Thread sealant | No | |
| Thread Size 1 | 5/8-18 |