Aeroquip by Danfoss
FJ9526-2424-323
Ftng (reus), teflon
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1.5 in |
Compatible hoses | 2808 |
Drop dimension | 3.13 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 2.06 in |
Hex Size 2 | 2.25 in |
Hose cut-off factor | 3.61 in |
Hose dash size | -24 |
Inside diameter | 1.28 in |
Item type | Fitting Assembly |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Width | 9 in |
Product Height | 4.25 in |
Product Length/Depth | 7.09 in |
Product Type | Marine Military |
Product Volume | 150.663 in³ |
Product Width | 5 in |
Product material | Stainless Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | FJ9526 Series |