Aeroquip by Danfoss
FJ9708-0810S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9708-0810S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hoses | 1503, 2580, 2651, FC234, FC300, FC321, FC350, FC355, FC802 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | FPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| Trade Name | FJ9708 Series |