
Aeroquip by Danfoss
FJ9733-1212S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9733-1212S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 1509 |
| Construction style | Reusable |
| Drop dimension | .85 |
| End gender 1 | Female |
| End Size 1 | 1 3/16 IN |
| End type 1 | FPT |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.38 in |
| Hex Size 2 | 1.5 in |
| Hose cut-off factor | 2.34 in |
| Hose dash size | -12 |
| Inside diameter | .61 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .79 lb |
| Packaged Width | 9 in |
| Product Height | 2.82 in |
| Product Length/Depth | 5.46 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 23.096 in³ |
| Product Weight | 1.03 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Trade Name | FJ9733 Series |
| UPC | 678146066374 |