FJ9761-2020S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FL20
FJ9761-2020S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.3 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.68 lb | |
| Product material | Carbon Steel | |
| Product Weight | 1.68 lb | |
| Thread sealant | No |