Aeroquip by Danfoss
FJ9860-0606S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9860-0606S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 2793 | |
| Construction style | Crimp | |
| Drop dimension | 2.17 | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .69 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.11 in | |
| Hose dash size | -6 | |
| Inside diameter | .24 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | .01 lb | |
| Product Height | 2.99 in | |
| Product Length/Depth | 2.91 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 7.831 in³ | |
| Product Weight | .26 lb | |
| Product Width | .9 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | FJ9860 Series |