Aeroquip by Danfoss
FJ9863-0606S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ9863-0606S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .38 in |
| Construction style | Crimp |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hose dash size | -6 |
| Item type | Fitting Assembly |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Weight | .12 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FJ9863 Series |