Danfoss
FJ9893-0808S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA8FRB8
FJ9893-0808S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Female |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 1.22 in |
| Item type | Fitting Assembly |
| Product material | Carbon Steel |
| Product Type | A/C Refrigeration Products |
| Product Weight | .3 lb |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | E-Z Clip System |