Danfoss
FJ9896-1616S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16FR16
FJ9896-1616S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.16 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.12 lb | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Weight | 1.12 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | E-Z Clip System |