Product specifications
Characteristic | Value |
---|---|
Application | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
Brand | Danfoss |
Certifications | DNVDOT FMVSS 106USCG |
Compliances | ABSSAE 100R5SAE J1019SAE J1402 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 16 |
Fitting end size 2 | Size 16 |
Fitting hex | Inch |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | Reusable - 100R5 |
Fittings end type 1 | JIC Female 37° |
Fittings end type 2 | JIC Female 37° |
HA Certificate of compliance | None |
HA Length UOM | Imperial inch |
HA Packaging | Standard Packaging |
Hose series | FC300 Series |
Hose size | Size 16 |
Legacy fitting part number 1 | 411-16S |
Legacy fitting part number 2 | 411-16S |
Overall length IN | 79.7 |
Overall length MM | 2024 |
Thread size 1 | 1 5/16-12 UN |
Thread size 2 | 1 5/16-12 UN |