Product specifications
Characteristic | Value |
---|---|
Fitting angle shape 1 | 90° Elbow standard drop |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 12 |
Fitting end size 2 | Size 16 |
Fitting series | TTC - through the cover |
Fittings end type 1 | SAE Flange Code 61 |
Fittings end type 2 | ORS Female |
Hose series | FC849 Series |
Hose size | Size 12 |
Overall length MM | 3211 |