Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSINDUSTRIAL SYSTEMSPETROLEUM BASED FLUIDS | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FK8542HHH0414 | |
| Certifications | DNVDOT FMVSS 106USCG | DNVDOT FMVSS 106USCG |
| Compliances | ABSSAE 100R5SAE J1019SAE J1402 | ABSSAE 100R5SAE J1019SAE J1402 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 0.6 | |
| Fitting drop dimension 1 MM | 14.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC300 SERIES | FC300 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 190297-8S | |
| Legacy fitting part number 2 | 411-8S | |
| Overall length IN | 38.2 | |
| Overall length MM | 969 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |