Product specifications
Characteristic | Value |
---|---|
Application | AgricultureAir conditioningConstructionRefrigerationTruck |
Brand | Danfoss |
Compliances | SAE J2064 Type E, Class 2 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting drop dimension 2 IN | 1.2 |
Fitting drop dimension 2 MM | 31.0 |
Fitting end size 2 | Size 06 |
HA Length UOM | Metric mm |
Hose series | GH001 Series |
Hose size | Size 08 |
Legacy fitting part number 2 | GH22827-6-8 |
Overall length IN | 32.8 |
Overall length MM | 833 |
Thread size 1 | M18x1.5 |