Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCOOLANT SYSTEMSFUELGASOLINELUBRICATING OILS | AirCoolant systemsFuelGasolineLubricating oils |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FK8651EEE0236 | |
| Certifications | DNVDOT FMVSS 106 TYPE AIIUSCG | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 | ABSSAE J1402 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 04 | Size 04 |
| Fitting end size 2 | 04 | Size 04 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | MP | NPTF Male |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 411-4S | |
| Legacy fitting part number 2 | 412-4-4S | |
| Overall length IN | 21.6 | |
| Overall length MM | 549 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
| Thread size 2 | 1/4-18 NPSM | 1/4-18 NPSM |