Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCOOLANT SYSTEMSFUELGASOLINELUBRICATING OILS | AirCoolant systemsFuelGasolineLubricating oils |
| Catalog Item | FK8656HH-0404 | |
| Certifications | DNVDOT FMVSS 106 TYPE AIIUSCG | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 | ABSSAE J1402 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 1.1 | |
| Fitting drop dimension 1 MM | 28.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 190296-8S | |
| Overall length IN | 38.9 | |
| Overall length MM | 988 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |