Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureAir conditioningConstructionRefrigerationTruck |
| Brand | Danfoss |
| Compliances | SAE J2064 Type E, Class 2 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.6 |
| Fitting drop dimension 2 MM | 41.0 |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting hex | Metric |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | A/C Crimp |
| HA Length UOM | Metric mm |
| Hose series | GH001 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | GH22825-6R |
| Legacy fitting part number 2 | GH23702-6 |
| Overall length IN | 273.6 |
| Overall length MM | 6950 |
| Thread size 2 | 5/8-18 UNF |