Product specifications
Characteristic | Value |
---|---|
Application | AgricultureAir conditioningConstructionRefrigerationTruck |
Brand | Danfoss |
Compliances | SAE J2064 Type E, Class 2 |
Fitting angle shape 1 | Straight |
HA Length UOM | Metric mm |
Hose series | GH001 Series |
Hose size | Size 08 |
Overall length IN | 16.8 |
Overall length MM | 426 |
Thread size 1 | M18x1.5 |