Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCOOLANT SYSTEMSFUELGASOLINELUBRICATING OILS | AirCoolant systemsFuelGasolineLubricating oils |
| Catalog Item | FK8834MMM0790 | FK8834MMM0790 |
| Certifications | DNVDOT FMVSS 106 TYPE AIIUSCG | DNVDOT FMVSS 106 Type AIIUSCG |
| Compliances | ABSSAE J1402 | ABSSAE J1402 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 2.4 | |
| Fitting drop dimension 1 MM | 61.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 190261-16S | 190261-16S |
| Legacy fitting part number 2 | 411-16S | 411-16S |
| Overall length IN | 75.1 | |
| Overall length MM | 1908 | |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN | 1 5/16-12 UN |