Product specifications
Characteristic | Value |
---|---|
Application | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
Certifications | DNVDOT FMVSS 106USCG |
Compliances | ABSSAE 100R5SAE J1019SAE J1402 |
Fitting angle shape 1 | Straight |
HA Length UOM | Metric mm |
Hose series | FC300 Series |
Hose size | Size 20 |
Overall length IN | 126.0 |
Overall length MM | 3200 |
Thread size 1 | 1 5/8-12 UN |