Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | FK9375GGG0140 | |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fittings end type 1 | MC | Male STC |
| Fittings end type 2 | MC | Male STC |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose size | 06 | Size 06 |
| Overall length IN | 14.0 | |
| Overall length MM | 356 |