Product specifications
Characteristic | Value |
|---|---|
| Application | Chemical |
| Brand | Winner by Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 16 |
| Fitting end size 2 | Size 16 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| Hose series | EN-TW Series |
| Hose size | Size 16 |
| Overall length IN | 84.0 |