Winner by Danfoss
FL-24KITZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FL-24KITZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End type 1 | Flanged | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Item type | Split Flange Kit | |
| Product Height | 3.7 in | |
| Product Length/Depth | .984 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 11.76 in³ | |
| Product Width | 3.23 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FL Series |